*********************************************************** * * DZ23-C56 * * Nexperia * * Common Cathode Zener diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 50nA @ VR = 39,2V * VZmax = 60V @ IZ = 2mA * IZSM = 0,3A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode (diode1) * Package Pin 2: Anode (diode2) * Package Pin 3: Common Cathode * * * Extraction date (week/year): 27/25 * Simulator: PSPICE * *********************************************************** * .MODEL DZ23-C56 D + IS=2.6665E-18 + N=.82284 + RS=.51617 + IKF=11.760E-3 + CJO=12.024E-12 + M=.34443 + VJ=.60675 + ISR=53.794E-12 + BV=56.116 + IBV=.18612 + TT=2.3083E-6 .ENDS *