*********************************************************** * * DZ23-C4V3 * * Nexperia * * Common Cathode Zener diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 3µA @ VR = 1V * VZmax = 4,6V @ IZ = 5mA * IZSM = 6A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode (diode1) * Package Pin 2: Anode (diode2) * Package Pin 3: Common Cathode * * * Extraction date (week/year): 27/25 * Simulator: PSPICE * *********************************************************** * .MODEL DZ23-C4V3 D + IS = 7.035E-16 + N = 0.9809 + BV = 4.3 + IBV = 0.005 + RS = 0.3487 + CJO = 2.715E-10 + VJ = 0.7721 + M = 0.3557 + FC = 0.5 .ENDS *