*********************************************************** * * DZ23-C3V0 * * Nexperia * * Common Cathode Zener diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 10nA @ VR = 1V * VZmax = 3,2V @ IZ = 5mA * IZSM = 6A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode (diode1) * Package Pin 2: Anode (diode2) * Package Pin 3: Common Cathode * * * Extraction date (week/year): 27/25 * Simulator: PSPICE * *********************************************************** * .MODEL DZ23-C3V0 D + IS=2.6665E-18 + N=.82284 + RS=.51617 + IKF=11.760E-3 + CJO=336.44E-12 + M=.32418 + VJ=.73919 + ISR=468.92E-9 + BV=3.0638 + IBV=65.080E-3 + TT=10.676E-9 .ENDS *