*********************************************************** * * DZ23-C33 * * Nexperia * * Common Cathode Zener diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 50nA @ VR = 23,1V * VZmax = 35V @ IZ = 2mA * IZSM = 0,9A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode (diode1) * Package Pin 2: Anode (diode2) * Package Pin 3: Common Cathode * * * Extraction date (week/year): 27/25 * Simulator: PSPICE * *********************************************************** * .MODEL DZ23-C33 D + IS=110.88E-18 + N=.92657 + RS=.85899 + IKF=149.75 + CJO=16.677E-12 + M=.34957 + VJ=.66723 + ISR=100.00E-12 + BV=33.134 + IBV=.37878 + TT=2.2362E-6 .ENDS *