*********************************************************** * * DZ23-C2V4 * * Nexperia * * Common Cathode Zener diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 50µA @ VR = 1V * VZmax = 2,6V @ IZ = 5mA * IZSM = 6A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode (diode1) * Package Pin 2: Anode (diode2) * Package Pin 3: Common Cathode * * * Extraction date (week/year): 27/25 * Simulator: PSPICE * *********************************************************** * .MODEL DZ23-C2V4 D + IS=2.6665E-18 + N=.82284 + RS=.51617 + IKF=11.760E-3 + CJO=243.19E-12 + M=.28964 + VJ=.58074 + ISR=4.7427E-6 + BV=2.4673 + IBV=74.447E-3 + TT=29.431E-9 .ENDS *