*********************************************************** * * DZ23-C22 * * Nexperia * * Common Cathode Zener diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 50nA @ VR = 15,4V * VZmax = 23,3V @ IZ = 5mA * IZSM = 1,25A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode (diode1) * Package Pin 2: Anode (diode2) * Package Pin 3: Common Cathode * * * Extraction date (week/year): 27/25 * Simulator: PSPICE * *********************************************************** * .MODEL DZ23-C22 D + IS=2.6665E-18 + N=.82284 + RS=.51617 + IKF=11.760E-3 + CJO=21.189E-12 + M=.33428 + VJ=.65115 + ISR=39.038E-12 + BV=22.100 + IBV=.26549 + TT=2.6690E-6 .ENDS *