*********************************************************** * * DZ23-C18 * * Nexperia * * Common Cathode Zener diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 50nA @ VR = 12,6V * VZmax = 19,1V @ IZ = 5mA * IZSM = 1,5A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode (diode1) * Package Pin 2: Anode (diode2) * Package Pin 3: Common Cathode * * * Extraction date (week/year): 27/25 * Simulator: PSPICE * *********************************************************** * .MODEL DZ23-C18 D + IS=110.88E-18 + N=.92657 + RS=.85899 + IKF=149.75 + CJO=24.981E-12 + M=.331 + VJ=.64091 + ISR=36.794E-12 + BV=18.118 + IBV=.56589 + TT=2.7700E-6 .ENDS *