*********************************************************** * * DZ23-C15 * * Nexperia * * Common Cathode Zener diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 50nA @ VR = 10,5V * VZmax = 15,6V @ IZ = 5mA * IZSM = 2A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode (diode1) * Package Pin 2: Anode (diode2) * Package Pin 3: Common Cathode * * * Extraction date (week/year): 27/25 * Simulator: PSPICE * *********************************************************** * .MODEL DZ23-C15 D + IS=2.6665E-18 + N=.82284 + RS=.51617 + IKF=11.760E-3 + CJO=28.508E-12 + M=.33087 + VJ=.64691 + ISR=38.989E-12 + BV=15.119 + IBV=.54544 + TT=2.9720E-6 .ENDS *