*********************************************************** * * DZ23-C10 * * Nexperia * * Common Cathode Zener diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 0,2µA @ VR = 7V * VZmax = 10,6V @ IZ = 5mA * IZSM = 3A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode (diode1) * Package Pin 2: Anode (diode2) * Package Pin 3: Common Cathode * * * Extraction date (week/year): 27/25 * Simulator: PSPICE * *********************************************************** * .MODEL DZ23-C10 D + IS=110.88E-18 + N=.92657 + RS=.85899 + IKF=149.75 + CJO=57.292E-12 + M=.33236 + VJ=.67995 + ISR=49.142E-12 + BV=10.124 + IBV=.72438 + TT=973.82E-9 .ENDS *