*********************************************************** * * BZX8850S-C8V2-Q * * Nexperia * * Low-current Voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 0,1µA @ VR = 6,2V * VZmax = 8,61V @ IZ = 50µA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD882BD (DFN1006BD-2) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): 05/2024 * Simulator: SPICE2 * *********************************************************** * .MODEL BZX8850S-C8V2-Q D + IS = 7.526E-16 + N = 0.992 + BV = 8.19 + IBV = 0.005 + RS = 0.2338 + CJO = 108.31E-12 + VJ = .83652 + M = .38088 .ENDS *