*********************************************************** * * BZX8850S-C36-Q * * Nexperia * * Low-current Voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 0,05µA @ VR = 27,3V * VZmax = 37,8V @ IZ = 50µA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD882BD (DFN1006BD-2) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): 05/2024 * Simulator: SPICE2 * *********************************************************** * .MODEL BZX8850S-C36-Q D + IS = 1.429E-014 + N = 1.101 + BV = 35.97 + IBV = 0.005 + RS = 0.3705 + CJO = 1.866E-11 + VJ = 0.7591 + M = 0.3771 .ENDS *