*********************************************************** * * BZX8850S-B3V9-Q * * Nexperia * * Low-current Voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 5µA @ VR = 2V * VZmax = 3,98V @ IZ = 50µA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD882BD (DFN1006BD-2) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): 06/2024 * Simulator: SPICE2 * *********************************************************** * * The diode D2 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT BZX8850S-B3V9-Q 1 2 D1 1 2 DIODE1 D2 1 2 DIODE2 * .MODEL DIODE1 D + IS = 3.431E-19 + N = 0.7931 + BV = 3.985 + IBV = 0.005 + RS = 0.4145 + CJO = 2.77E-10 + VJ = 0.6806 + M = 0.3301 .MODEL DIODE2 D + IS = 1.421E-10 + N = 1.705 + RS = 0.7031 .ENDS *