*********************************************************** * * BZX8850S-B30-Q * * Nexperia * * Low-current Voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 0,05µA @ VR = 22,8V * VZmax = 30,60V @ IZ = 50µA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD882BD (DFN1006BD-2) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): 06/2024 * Simulator: SPICE2 * *********************************************************** * .MODEL BZX8850S-B30-Q D + IS = 1.429E-014 + N = 1.101 + BV = 29.94 + IBV = 0.005 + RS = 0.3705 + CJO = 2.17E-011 + VJ = 0.6718 + M = 0.3465 .ENDS *