*********************************************************** * * BZX8850S-B27-Q * * Nexperia * * Low-current Voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 0,05µA @ VR = 20,4V * VZmax = 27,5V @ IZ = 50µA * * * * * Package pinning does not match Spice model pinning. * Package: SOD882BD (DFN1006BD-2) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): 06/2024 * Simulator: SPICE2 * *********************************************************** * .MODEL BZX8850S-B27-Q D + IS = 1.429E-014 + N = 1.101 + BV = 27 + IBV = 0.005 + RS = 0.3705 + CJO = 2.233E-11 + VJ = 0.7107 + M = 0.3546 .ENDS *