*********************************************************** * * BZX8850-C8V2 * * Nexperia * * Voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 0,5µA @ VR = 5V * VZmax = 8,36V @ IZ = 5mA * IZSM = 3,5A @ tp = 100µs * * * * * Package pinning does not match Spice model pinning. * Package: SOT23 (TO-236AB) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): 06/2024 * Simulator: SPICE2 * *********************************************************** * .MODEL BZX8850-C8V2 D + IS = 7.526E-16 + N = 0.992 + BV = 8.19 + IBV = 0.005 + RS = 0.2338 + CJO = 108.31E-12 + VJ = .83652 + M = .38088 .ENDS *