*********************************************************** * * BZX8850-C6V8 * * Nexperia * * Voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 0,5µA @ VR = 3,5V * VZmax = 6,93V @ IZ = 5mA * IZSM = 5,5A @ tp = 100µs * * * * * Package pinning does not match Spice model pinning. * Package: SOT23 (TO-236AB) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): 06/2024 * Simulator: SPICE2 * *********************************************************** * .MODEL BZX8850-C6V8 D + IS = 7.526E-016 + N = 0.992 + BV = 6.79 + IBV = 0.005 + RS = 0.2338 + CJO = 1.107E-010 + VJ = 0.7367 + M = 0.3406 .ENDS *