*********************************************************** * * BZX8850-C24 * * Nexperia * * Voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 50nA @ VR = 19V * VZmax = 24,78V @ IZ = 5mA * IZSM = 1,3A @ tp = 100µs * * * * * Package pinning does not match Spice model pinning. * Package: SOT23 (TO-236AB) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): 06/2024 * Simulator: SPICE2 * *********************************************************** * .MODEL BZX8850-C24 D + IS = 1.429E-014 + N = 1.101 + BV = 24.25 + IBV = 0.005 + RS = 0.3705 + CJO = 2.48E-11 + VJ = 0.7142 + M = 0.3513 .ENDS *