*********************************************************** * * BZX8850-C1V8 * * Nexperia * * Low-current voltage regulator diode * * VFmax = 0,9V @ IF = 10mA * IRmax = 7,5µA @ VR = 1V * VZmax = 1,89V @ IZ = 50µA * * * * * Package pinning does not match Spice model pinning. * Package: SOD882 (DFN1006-2) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): 31/2022 * Simulator: SPICE3 * *********************************************************** * .SUBCKT BZX8850-C1V8 1 2 * * The resistor R1, the diode D2 and VZ * do not reflect physical devices * but improve only modeling in the * reverse mode of operation. * R1 1 2 1E+10 D1 1 2 + DIODE1 D2 3 1 + DIODE2 VZ 2 3 0.3 * .MODEL DIODE1 D + IS = 9E-16 + N = 1.01 + BV = 3.63 + IBV = 1E-09 + RS = 0.42 + CJO = 1.66E-10 + VJ = 0.6 + M = 0.3 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 6E-08 + N = 8.6 + RS = 40 .ENDS *