*********************************************************** * * BZX8850-B5V6 * * Nexperia * * Voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 1µA @ VR = 2,5V * VZmax = 5,73V @ IZ = 5mA * IZSM = 5,5A @ tp = 100µs * * * * * Package pinning does not match Spice model pinning. * Package: SOT23 (TO-236AB) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): 06/2024 * Simulator: SPICE2 * *********************************************************** * .MODEL BZX8850-B5V6 D + IS = 7.526E-16 + N = 0.992 + BV = 5.61 + IBV = 0.005 + RS = 0.2338 + CJO = 126.73E-12 + VJ = .66355 + M = .33169 .ENDS *