*********************************************************** * * BZX8850-B43 * * Nexperia * * Low-current voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 0,05µA @ VR = 32,6V * VZmax = 43,9V @ IZ = 50µA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD882(DFN1006-2) * * Package Pin 1: cathode * Package Pin 2: anode * * * Extraction date (week/year): 22/2024 * Simulator: SPICE3 * *********************************************************** * .SUBCKT BZX8850-B43 1 2 * * The resistor R1 and the diode D2 * do not reflect physical devices * but improve only modeling in the * forward and reverse mode of operation. * R1 1 2 1E+12 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 4.6E-15 + N = 1.09 + BV = 42.89 + IBV = 0.001 + RS = 0.446 + CJO = 1.65E-11 + VJ = 0.6 + M = 0.34 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 8E-16 + N = 1 + RS = 40 .ENDS *