*********************************************************** * * BZX8850-B11 * * Nexperia * * Voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 0,1µA @ VR = 8V * VZmax = 11,22V @ IZ = 5mA * IZSM = 3A @ tp = 100µs * * * * * Package pinning does not match Spice model pinning. * Package: SOT23 (TO-236AB) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): 06/2024 * Simulator: SPICE2 * *********************************************************** * .MODEL BZX8850-B11 D + IS = 1.429E-014 + N = 1.101 + BV = 10.99 + IBV = 0.005 + RS = 0.3705 + CJO = 5.404E-11 + VJ = 0.5891 + M = 0.3295 .ENDS *