*********************************************************** * * BZX884S-B4V7 * * Nexperia * * Voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 3µA @ VR = 2V * VZmax = 4,79V @ IZ = 5mA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD882BD (DFN1006BD-2) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): 26/2020 * Simulator: SPICE3 * *********************************************************** * * The resistor R1, the diode D2 and VZ * do not reflect physical devices * but improve only modeling in the * reverse mode of operation. * .SUBCKT BZX884S-B4V7 1 2 R1 1 2 1E+10 D1 1 2 + DIODE1 D2 3 1 + DIODE2 VZ 2 3 0.2 * .MODEL DIODE1 D + IS = 1.5E-15 + N = 1.04 + BV = 4.53 + IBV = 1E-09 + RS = 0.4 + CJO = 1.316E-10 + VJ = 0.6 + M = 0.31 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 8E-11 + N = 9.5 + RS = 40 .ENDS *