*********************************************************** * * BZX884S-B18 * * Nexperia * * Voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 50nA @ VR = 12,6V * VZmax = 18,4V @ IZ = 5mA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD882BD (DFN1006BD-2) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): 39/2020 * Simulator: SPICE3 * *********************************************************** * * The resistor R1 and the diode D2 * do not reflect physical devices. * Instead they improve modeling in the * forward and reverse mode of operation. * .SUBCKT BZX884S-B18 1 2 R1 1 2 1E+12 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 7E-16 + N = 1.03 + BV = 17.9 + IBV = 0.001 + RS = 0.38 + CJO = 2.634E-11 + VJ = 0.6 + M = 0.32 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-16 + N = 1 + RS = 40 .ENDS *