* ******************************************* * *BZX884S-B16 * *Nexperia * *Voltage regulator diodes * * * * * *VFmax = 0,9V @ IF = 10mA *IRmax = 0,05µA @ VR = 11,2V * *VZmax = 16,3V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD882BD (DFN1006BD-2) * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 31/2025 *Simulator: SPICE3 * ******************************************* *# .SUBCKT BZX884S-B16 1 2 * *The resistor R1 and the diode D2 *do not reflect physical devices *but improve only modeling in the *reverse mode of operation. * R1 1 2 1E+12 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 7E-16 + N = 1.03 + BV = 15.93 + IBV = 0.001 + RS = 0.38 + CJO = 2.974E-11 + VJ = 0.6 + M = 0.32 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-16 + N = 1 + RS = 40 .ENDS *