* ******************************************* * *BZX884D-B10 * *NEXPERIA Germany GmbH * *Voltage regulator diodes * * * * * * *IR = 0,2µA @ VR = 7V *IZSM = 3A @ tp = 100µs *VZmax = 10,2V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD882D * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 38/2017 *Simulator: PSPICE * ******************************************* *# .MODEL BZX884D-B10 D + IS = 5.229E-15 + N = 1.061 + BV = 10 + IBV = 0.005 + RS = 0.4467 + CJO = 6.004E-11 + VJ = 0.6305 + M = 0.3302 + FC = 0.5 *## *