* ******************************************* * *BZX884-C3V3 * *NXP Semiconductors * *Voltage regulator diodes * * * * * * *IR = 5µA @ VR = 1V *IZSM = 6A @ tp = 100µs *Vzmax = 3,47V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD882 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: SPICE2 * ******************************************* *# .MODEL BZX884-C3V3 D + IS = 7.066E-16 + N = 0.9643 + BV = 3.3 + IBV = 0.005 + RS = 0.2544 + CJO = 3.162E-10 + VJ = 0.6687 + M = 0.3164 + FC = 0.5 *## *