* ******************************************* * *BZX884-C12 * *NXP Semiconductors * *Voltage regulator diodes * * * * * * *IR = 0,1µA @ VR = 8V *IZSM = 2,5A @ tp = 100µs *VZmax = 12,6V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD882 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: PSPICE * ******************************************* *# .MODEL BZX884-C12 D + IS = 5.229E-15 + N = 1.061 + BV = 12 + IBV = 0.005 + RS = 0.4467 + CJO = 4.928E-11 + VJ = 0.575 + M = 0.3292 + FC = 0.5 *## *