* ******************************************* * *BZX884-B51 * *NXP Semiconductors * *Voltage regulator diodes * * * * * * *IR = 50nA @ VR = 0,7V *IZSM = 0,4A @ tp = 100µs *Vzmax = 52,02V @ IZ = 2mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD882 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: PSPICE * ******************************************* *# .MODEL BZX884-B51 D + IS = 5.229E-15 + N = 1.061 + BV = 51 + IBV = 0.002 + RS = 0.4467 + CJO = 1.602E-11 + VJ = 0.8454 + M = 0.4154 + FC = 0.5 *## *