*********************************************************** * * BZX884-B3V3 * * Nexperia * * Voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 5µA @ VR = 1V * VZmax = 3,37V @ IZ = 5mA * IZSM = 6A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOD882 (DFN1006-2) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL BZX884-B3V3 D + IS = 7.066E-16 + N = 0.9643 + BV = 3.3 + IBV = 0.005 + RS = 0.2544 + CJO = 3.162E-10 + VJ = 0.6687 + M = 0.3164 + FC = 0.5 .ENDS *