*********************************************************** * * BZX884-B36 * * Nexperia * * Voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 50nA @ VR = 25,2V * VZmax = 36,72V @ IZ = 2mA * IZSM = 0,8A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOD882 (DFN1006-2) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL BZX884-B36 D + IS = 5.229E-15 + N = 1.061 + BV = 36 + IBV = 0.002 + RS = 0.4467 + CJO = 1.866E-11 + VJ = 0.7591 + M = 0.3771 + FC = 0.5 .ENDS *