*********************************************************** * * BZX884-B10 * * Nexperia * * Voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 0,2µA @ VR = 7V * VZmax = 10,2V @ IZ = 5mA * IZSM = 3A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOD882 (DFN1006-2) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL BZX884-B10 D + IS = 5.229E-15 + N = 1.061 + BV = 10 + IBV = 0.005 + RS = 0.4467 + CJO = 6.004E-11 + VJ = 0.6305 + M = 0.3302 + FC = 0.5 .ENDS *