*********************************************************** * * BZX84W-B15 * * Nexperia * * Voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 50nA @ VR = 0,7VZnom * VZmax = 15,3V @ IZ = 5mA * IZSM = 2,0A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOT323 (SC70) * * Package Pin 1: Anode * Package Pin 2: Not Connected * Package Pin 3: Cathode * * * Extraction date (week/year): 27/2018 * Simulator: SPICE3 * *********************************************************** * * The resistor R1 and the diode D2 * do not reflect physical devices. * Instead they improve modeling in the * forward and reverse mode of operation. * .SUBCKT BZX84W-B15 1 2 R1 1 2 1E+012 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 5E-016 + N = 1.02 + BV = 14.5 + IBV = 0.001 + RS = 0.3 + CJO = 3.248E-011 + VJ = 0.6 + M = 0.32 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-016 + N = 1 + RS = 40 .ENDS *