* ******************************************* * *BZX84J-C9V1 * *NXP Semiconductors * *Single Zener diode * * * * * * *IR = 0,5µA @ VR = 6V *IZSM = 3A @ tp = 100µs *VZmax = 9,6V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323F * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: PSPICE * ******************************************* *# .MODEL BZX84J-C9V1 D + IS = 2.857E-15 + N = 1.045 + BV = 9.1 + IBV = 0.005 + RS = 0.6072 + CJO = 7.316E-11 + VJ = 0.5667 + M = 0.3295 + FC = 0.5 *## *