*********************************************************** * * BZX84J-B8V2 * * Nexperia * * Single Zener diodes * VFmax = 1,1V @ IF = 100mA * IRmax = 0,7µA @ VR = 5V * VZmax = 8,36V @ IZ = 5mA * IZSM = 4A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOD323F * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL BZX84J-B8V2 D + IS = 2.857E-15 + N = 1.045 + BV = 8.2 + IBV = 0.005 + RS = 0.6072 + CJO = 7.562E-11 + VJ = 0.5765 + M = 0.3298 + FC = 0.5 .ENDS *