* ******************************************* * *BZX84J-B8V2 * *NXP Semiconductors * *Single Zener diode * * * * * * *IR = 0,7µA @ VR = 5V *IZSM = 4A @ tp = 100µs *VZmax = 8,36V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323F * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: PSPICE * ******************************************* *# .MODEL BZX84J-B8V2 D + IS = 2.857E-15 + N = 1.045 + BV = 8.2 + IBV = 0.005 + RS = 0.6072 + CJO = 7.562E-11 + VJ = 0.5765 + M = 0.3298 + FC = 0.5 *## *