* ******************************************* * *BZX84J-B47 * *NXP Semiconductors * *Single Zener diode * * * * * * *IR = 0,05µA @ VR = 32,9V *IZSM = 0,5A @ tp = 100µs *VZmax = 47,9V @ IZ = 2mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323F * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: PSPICE * ******************************************* *# .MODEL BZX84J-B47 D + IS = 2.857E-15 + N = 1.045 + BV = 47 + IBV = 0.002 + RS = 0.6072 + CJO = 1.707E-11 + VJ = 0.888 + M = 0.4248 + FC = 0.5 *## *