*********************************************************** * * BZX84J-B3V9 * * Nexperia * * Single Zener diodes * VFmax = 1,1V @ IF = 100mA * IRmax = 3µA @ VR = 1V * VZmax = 3,98V @ IZ = 5mA * IZSM = 12A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOD323F * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL BZX84J-B3V9 D + IS = 8.498E-16 + N = 1 + BV = 3.9 + IBV = 0.005 + RS = 3.138 + CJO = 2.82E-10 + VJ = 0.6743 + M = 0.3219 + FC = 0.5 .ENDS *