* ******************************************* * *BZX84J-B2V7 * *NXP Semiconductors * *Single Zener diode * * * * * * *IR = 20µA @ VR = 1V *IZSM = 12A @ tp = 100µs *VZmax = 2,75V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323F * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: SPICE2 * ******************************************* *# .MODEL BZX84J-B2V7 D + IS = 8.498E-16 + N = 1 + BV = 2.7 + IBV = 0.005 + RS = 3.138 + CJO = 3.518E-10 + VJ = 0.6816 + M = 0.3174 + FC = 0.5 *## *