*********************************************************** * * BZX84J-B13 * * Nexperia * * Single Zener diodes * VFmax = 1,1V @ IF = 100mA * IRmax = 0,1µA @ VR = 8V * VZmax = 13,3V @ IZ = 5mA * IZSM = 2,5A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOD323F * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL BZX84J-B13 D + IS = 2.857E-15 + N = 1.045 + BV = 13 + IBV = 0.005 + RS = 0.6072 + CJO = 4.377E-11 + VJ = 0.5656 + M = 0.3289 + FC = 0.5 .ENDS *