* ******************************************* * *BZX84-C9V1 * *NXP Semiconductors * *Voltage regulator diode * * * * * * *IR = 500nA @ VR = 6V *IZSM = 3A @ tp = 100µs *VZmax = 9,6V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT23 * *Package Pin 1: Anode *Package Pin 2: not connected *Package Pin 3: Cathode * * * *Simulator: SPICE3 * ******************************************* *# .SUBCKT BZX84-C9V1 1 2 R1 1 2 4E+013 D1 1 2 + DIODE1 D2 3 1 + DIODE2 VZ 2 3 0.4 * *The resistor R1, the diode D2 and *VZ do not reflect *physical devices but improve *only modeling in the reverse *mode of operation. * .MODEL DIODE1 D + IS = 2E-016 + N = 1 + BV = 8.9 + IBV = 2E-008 + RS = 0.6 + CJO = 5.315E-011 + VJ = 0.6 + M = 0.335 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 4E-017 + N = 15.5 + RS = 1E+005 .ENDS *