* ******************************************* * *BZX84-C9V1-Q * *Nexperia * *Voltage regulator diodes *VFmax = 0,9V @ IF = 10mA *IRmax = 0,5µA @ VR = 6V *VZmax = 9,6V @ IZ = 5mA *IZSM = 3A @ tp = 100µs * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT23 (TO-236AB) * *Package Pin 1: Anode *Package Pin 2: not connected *Package Pin 3: Cathode * * *Extraction date (week/year): 39/2025 *Simulator: SPICE3 * ******************************************* *# .SUBCKT BZX84-C9V1-Q 1 2 * *The resistor R1, the diode2 and VZ *do not reflect physical devices *but improve only modeling in the *reverse mode of operation. * R1 1 2 5E+11 D1 1 2 + DIODE1 D2 3 1 + DIODE2 VZ 2 3 0.2 * .MODEL DIODE1 D + IS = 2.4E-16 + N = 0.99 + BV = 8.676 + IBV = 1E-09 + RS = 0.45 + CJO = 5.339E-11 + VJ = 0.6 + M = 0.33 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-18 + N = 12.8 + RS = 40 .ENDS *