*********************************************************** * * BZX84-C6V2 * * Nexperia * * Voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 3µA @ VR = 4V * VZmax = 6,6V @ IZ = 5mA * IZSM = 6A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode * Package Pin 2: Not Connected * Package Pin 3: Cathode * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * .MODEL BZX84-C6V2 D + IS=110.88E-18 + N=.92657 + RS=.85899 + IKF=149.75 + CJO=108.46E-12 + M=.34501 + VJ=.72044 + ISR=48.986E-9 + BV=6.3329 + IBV=1.0062 + TT=121.76E-9 .ENDS *