*********************************************************** * * BZX84-C62 * * Nexperia * * Voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 50nA @ VR = 43,4V * VZmax = 66V @ IZ = 2mA * IZSM = 0,3A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode * Package Pin 2: Not Connected * Package Pin 3: Cathode * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * .MODEL BZX84-C62 D + IS=110.88E-18 + N=.92657 + RS=.85899 + IKF=149.75 + CJO=11.525E-12 + M=.35851 + VJ=.65914 + ISR=51.091E-12 + BV=62.112 + IBV=.16341 + TT=2.2362E-6 .ENDS *