* ******************************************* * *BZX84-C5V6 * *Nexperia * *Voltage regulator diodes *VFmax = 0,9V @ IF = 10mA *IRmax = 1µA @ VR = 2V *VZmax = 6V @ IZ = 5mA *IZSM = 6A @ tp = 100µs * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT23 (TO-236AB) * *Package Pin 1: Anode *Package Pin 2: not connected *Package Pin 3: Cathode * * *Extraction date (week/year): 26/2025 *Simulator: SPICE3 * ******************************************* *# .SUBCKT BZX84-C5V6 1 2 * *The resistor R1, the diode2 and VZ *do not reflect physical devices *but improve only modeling in the *reverse mode of operation. * R1 1 2 1E+10 D1 1 2 + DIODE1 D2 3 1 + DIODE2 VZ 2 3 0.2 * .MODEL DIODE1 D + IS = 1E-15 + N = 1.02 + BV = 5.2 + IBV = 1E-09 + RS = 0.35 + CJO = 1.371E-10 + VJ = 0.7264 + M = 0.3453 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 2E-12 + N = 10.5 + RS = 40 .ENDS *