*********************************************************** * * BZX84-C3V6 * * Nexperia * * Voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 5µA @ VR = 1V * VZmax = 3,8V @ IZ = 5mA * IZSM = 6A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode * Package Pin 2: Not Connected * Package Pin 3: Cathode * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * .MODEL BZX84-C3V6 D + IS=110.88E-18 + N=.92657 + RS=.85899 + IKF=147.68 + CJO=219.21E-12 + M=.31686 + VJ=.57426 + ISR=18.160E-9 + BV=3.6606 + IBV=61.478E-3 + TT=125.51E-9 .ENDS *