*********************************************************** * * BZX84-C36 * * Nexperia * * Voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 50nA @ VR = 25,2V * VZmax = 38V @ IZ = 2mA * IZSM = 0,8A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode * Package Pin 2: Not Connected * Package Pin 3: Cathode * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * .MODEL BZX84-C36 D + IS=110.88E-18 + N=.92657 + RS=.85899 + IKF=149.75 + CJO=18.666E-12 + M=.36733 + VJ=.74368 + ISR=42.919E-12 + BV=36.134 + IBV=.37878 + TT=810.79E-9 .ENDS *