*********************************************************** * * BZX84-C30 * * Nexperia * * Voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 50nA @ VR = 21V * VZmax = 32V @ IZ = 2mA * IZSM = 1A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode * Package Pin 2: Not Connected * Package Pin 3: Cathode * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * .MODEL BZX84-C30 D + IS=110.88E-18 + N=.92657 + RS=.85899 + IKF=149.75 + CJO=17.398E-12 + M=.33936 + VJ=.65046 + ISR=47.874E-12 + BV=30.138 + IBV=.44378 + TT=2.5247E-6 .ENDS *