*********************************************************** * * BZX84-C12 * * Nexperia * * Voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 0,1µA @ VR = 8V * VZmax = 12,7V @ IZ = 5mA * IZSM = 2,5A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode * Package Pin 2: Not Connected * Package Pin 3: Cathode * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * .MODEL BZX84-C12 D + IS=2.6665E-18 + N=.82284 + RS=.51617 + IKF=11.760E-3 + CJO=48.079E-12 + M=.32805 + VJ=.62172 + ISR=47.692E-12 + BV=12.119 + IBV=.54544 + TT=825.22E-9 .ENDS *