*********************************************************** * * BZX84-C11 * * Nexperia * * Voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 0,1µA @ VR = 8V * VZmax = 11,6V @ IZ = 5mA * IZSM = 2,5A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode * Package Pin 2: Not Connected * Package Pin 3: Cathode * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * .MODEL BZX84-C11 D + IS=2.6665E-18 + N=.82284 + RS=.51617 + IKF=11.760E-3 + CJO=38.612E-12 + M=.32962 + VJ=.58913 + ISR=592.87E-12 + BV=11.119 + IBV=.54544 + TT=3.2172E-6 .ENDS *