* ******************************************* * *BZX84-B8V2 * *NXP Semiconductors * *Voltage regulator diode * * * * * * *IR = 700nA @ VR = 5V *IZSM = 4A @ tp = 100µs *VZmax = 8,7V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT23 * *Package Pin 1: Anode *Package Pin 2: not connected *Package Pin 3: Cathode * * * *Simulator: PSPICE * ******************************************* *# .MODEL BZX84-B8V2 D + IS=110.88E-18 + N=.92657 + RS=.85899 + IKF=149.75 + CJO=54.185E-12 + M=.33443 + VJ=.66823 + ISR=146.75E-12 + BV=8.3329 + IBV=1.0062 + TT=2.7700E-6 *## *